Crank handles revolving grip square socket (K0996) (K0996.41106)

Crank handles revolving grip square socket (K0996) K0996.41106

Product Details:

Manufacturer part number: K0996.41106

Brand: KIPP

Price: 19.42

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

Size: 1

A=Centre distance: 80 mm

D: 24 mm

D3: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0996.41106

Part Number
K0996.41106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size A=Centre distance
(mm)
D
(mm)
D3
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
SW=key width
(mm)
Weight
(kg)
PL Edelstahl RoHS

19.42 €

1 4 Days black grey RAL 70211802416M671.149.12213.47.5100100.076falsetrue

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main material Aluminium Surface finish body plastic-coated
Main colour black Component material Thermoplastic Form D
Form-Type with revolving grip Grip cylindrical grip Item Crank Handle
DIN similar to DIN 469

This page is Crank handles revolving grip square socket (K0996), part number K0996.41106.
You can find the detail information about specifications and dimensions on part number K0996.41106.

Variation of this product

Part Number
K0996.4110
K0996.4212
K0996.42126
K0996.4314
K0996.43146
K0996.4417
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Size A=Centre distance
(mm)
D
(mm)
D3
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
SW=key width
(mm)
Weight
(kg)
PL Edelstahl RoHS

16.09 €

1 4 Days black1802416-71.149.12213.4-10010---

17.63 €

1 4 Days black21002820-87.461.42616-12412---

20.96 €

1 4 Days black grey RAL 702121002820M687.461.426167.5124120.137falsetrue

20.13 €

1 4 Days black31253026-111832815.8-15314---

23.45 €

1 4 Days black grey RAL 702131253026M6111832815.87.5153140.255falsetrue

23.49 €

1 4 Days black41603426-115833219.6-19017---

Tech Support