Crank handles stainless steel revolving grip reamed hole (K0999) (K0999.3110)

Crank handles stainless steel revolving grip reamed hole (K0999) K0999.3110

Product Details:

Manufacturer part number: K0999.3110

Brand: KIPP

Price: 35.16

Delivery time: 4 Days


Technical Data:

Size: 1

A=Centre distance: 80 mm

D: 24 mm

D2=Fastening hole: 10 mm

D3: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0999.3110

Part Number
K0999.3110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)

35.16 €

1 4 Days 18024101682602213.4100

Loading...

  1. 1

Basic information

Handle, Material Stainless Steel Grip cylindrical grip

This page is Crank handles stainless steel revolving grip reamed hole (K0999), part number K0999.3110.
You can find the detail information about specifications and dimensions on part number K0999.3110.

Variation of this product

Part Number
K0999.3212
K0999.3314
K0999.3417
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)

43.25 €

1 4 Days 210028122098722616124

54.61 €

1 4 Days 3125301426118902815.8153

63.42 €

1 4 Days 4160341726122903219.6190

Tech Support