Manufacturer part number: K0685.208X10
Brand: KIPP
Price: 22.41 €
Delivery time: 4 Days
A=Centre distance: 80 mm
D1: 24 mm
Grip Ø: 20 mm
H=Height: 98 mm
H1=Handle height: 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0685.208X10
Part Number
|
---|
K0685.208X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Centre distance (mm) | D1 (mm) | Grip Ø (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
22.41 € | 1 | 4 Days | 80 | 24 | 20 | 98 | 65 | 24 | 33 | 10+0.2 |
Loading...
Handle, Material | Cast Iron | Surface finish body | blasted | Form | D |
---|---|---|---|---|---|
Form-Type | with revolving grip | Grip | machine handle |
This page is Crank handles straight similar to DIN 469, Form D, with revolving grip (K0685), part number K0685.208X10.
You can find the detail information about specifications and dimensions on part number K0685.208X10.
Configure
Basic Attributes
Type
A=Centre distance(mm)
D1(mm)
Grip Ø(mm)
H=Height(mm)
H1=Handle height(mm)
H2(mm)
H3(mm)
SW=key width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0685.206X10 |
K0685.208X12 |
K0685.210X12 |
K0685.210X14 |
K0685.212X14 |
K0685.212X17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Centre distance (mm) | D1 (mm) | Grip Ø (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
19.94 € | 1 | 4 Days | 63 | 20 | 16 | 80 | 52 | 20 | 28 | 10+0.2 | ||
22.41 € | 1 | 4 Days | 80 | 24 | 20 | 98 | 65 | 24 | 33 | 12+0.2 | ||
23.14 € | 1 | 4 Days | 100 | 28 | 20 | 102 | 65 | 28 | 37 | 12+0.2 | ||
23.14 € | 1 | 4 Days | 100 | 28 | 20 | 102 | 65 | 28 | 37 | 14+0.3 | ||
29.21 € | 1 | 4 Days | 125 | 34 | 25 | 120 | 80 | 34 | 40 | 14+0.3 | ||
29.21 € | 1 | 4 Days | 125 | 34 | 25 | 120 | 80 | 34 | 40 | 17+0.3 |