Crank handles with cylindrical revolving grip, locating hole with slot (K0659)

Crank handles with cylindrical revolving grip, locating hole with slot (K0659)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Axial and radial fastening options

· Version: with keyway

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0659.310802
K0659.311003
K0659.321003
K0659.321204
K0659.331204
K0659.331405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L2
(mm)
T
(mm)

15.20 €

1 4 Days 180224885.849.128.51310412.79

15.20 €

1 4 Days 1803241085.849.128.51310412.711.4

16.72 €

1 4 Days 210032910107.161.435.51312915.711.4

16.72 €

1 4 Days 210042912107.161.435.51312915.713.8

22.02 €

1 4 Days 312543612139.582.54418.516119.513.8

22.02 €

1 4 Days 312553614139.582.54418.516119.516.3

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black grey Component material Thermoplastic
Component colour black grey Form D Form-Type with revolving grip

Tech Support