Crank handles with cylindrical revolving grip, locating hole without slot (K0659) (K0659.31086)

Crank handles with cylindrical revolving grip, locating hole without slot (K0659) K0659.31086

Product Details:

Manufacturer part number: K0659.31086

Brand: KIPP

Price: 15.95

Delivery time: 4 Days


Technical Data:

Main colour: black grey RAL 7021

Component material: steel

Component colour: black oxidised

Size: 1

Version 1: reamed hole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0659.31086

Part Number
K0659.31086
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Component colour Size Version 1 Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
Weight
(kg)
PL Edelstahl

15.95 €

1 4 Days black grey RAL 7021steelblack oxidised1reamed holewith transverse bore80248M685.849.128.5137.510412.70.1170false

Loading...

  1. 1

Basic information

Main material Thermoplastic Form D Form-Type with revolving grip
Item Crank Handle Product type revolving grip

This page is Crank handles with cylindrical revolving grip, locating hole without slot (K0659), part number K0659.31086.
You can find the detail information about specifications and dimensions on part number K0659.31086.

Variation of this product

Part Number
K0659.3108
K0659.3110
K0659.31106
K0659.3210
K0659.32106
K0659.3212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Component material Component colour Size Version 1 Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
Weight
(kg)
PL Edelstahl

12.62 €

1 4 Days black greyThermoplasticblack grey1--80248-85.849.128.513-10412.7--

12.62 €

1 4 Days black greyThermoplasticblack grey1--802410-85.849.128.513-10412.7--

15.95 €

1 4 Days black grey RAL 7021steelblack oxidised1reamed holewith transverse bore802410M685.849.128.5137.510412.70.1150false

14.10 €

1 4 Days black greyThermoplasticblack grey2--1002910-107.161.435.513-12915.7--

17.43 €

1 4 Days black grey RAL 7021steelblack oxidised2reamed holewith transverse bore1002910M6107.161.435.5137.512915.70.2000false

14.10 €

1 4 Days black greyThermoplasticblack grey2--1002912-107.161.435.513-12915.7--

Tech Support