Crank handles with fold-away grip, with keyway (K0266) (K0266.121204)

Crank handles with fold-away grip, with keyway (K0266) K0266.121204

Product Details:

Manufacturer part number: K0266.121204

Brand: KIPP

Price: 40.24

Delivery time: 4 Days


Technical Data:

Main colour: black grey

Component material: Thermoplastic

Component colour: black grey

Size: 2

Version 1: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0266.121204

Part Number
K0266.121204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Component colour Size Version 1 Version 2 A=Centre distance
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
T
(mm)
Weight
(kg)
PL Edelstahl

40.24 €

1 4 Days black greyThermoplasticblack grey2--10042912-105.259.535.513-12915.713.8--

Loading...

  1. 1

Basic information

Main material Thermoplastic Form C Form-Type with fold-down grip
Item Crank Handle Product type folding grip

This page is Crank handles with fold-away grip, with keyway (K0266), part number K0266.121204.
You can find the detail information about specifications and dimensions on part number K0266.121204.

Variation of this product

Part Number
K0266.1110036
K0266.121003
K0266.1210036
K0266.1212046
K0266.131204
K0266.1312046
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Component material Component colour Size Version 1 Version 2 A=Centre distance
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
T
(mm)
Weight
(kg)
PL Edelstahl

40.91 €

1 4 Days black grey RAL 7021steelblack oxidised1reamed hole with slotwith transverse bore8032410M685.74928.5137.510412.711.40.1030false

40.24 €

1 4 Days black greyThermoplasticblack grey2--10032910-105.259.535.513-12915.711.4--

43.57 €

1 4 Days black grey RAL 7021steelblack oxidised2reamed hole with slotwith transverse bore10032910M6105.259.535.5137.512915.711.40.1800false

43.57 €

1 4 Days black grey RAL 7021steelblack oxidised2reamed hole with slotwith transverse bore10042912M6105.259.535.5137.512915.713.80.1770false

43.75 €

1 4 Days black greyThermoplasticblack grey3--12543612-140834418.5-16119.513.8--

47.08 €

1 4 Days black grey RAL 7021steelblack oxidised3reamed hole with slotwith transverse bore12543612M6140834418.57.516119.513.80.3870false

Tech Support