Crank handles with fold-away grip, without keyway (K0266) (K0266.1210)

Crank handles with fold-away grip, without keyway (K0266) K0266.1210

Product Details:

Manufacturer part number: K0266.1210

Brand: KIPP

Price: 37.26

Delivery time: 4 Days


Technical Data:

Main colour: black grey

Component material: Thermoplastic

Component colour: black grey

Size: 2

Version 1: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0266.1210

Part Number
K0266.1210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Component colour Size Version 1 Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
Weight
(kg)
PL Edelstahl

37.26 €

1 4 Days black greyThermoplasticblack grey2--1002910-105.24935.513-12915.7--

Loading...

  1. 1

Basic information

Main material Thermoplastic Form C Form-Type with fold-down grip
Item Crank Handle Product type folding grip

This page is Crank handles with fold-away grip, without keyway (K0266), part number K0266.1210.
You can find the detail information about specifications and dimensions on part number K0266.1210.

Variation of this product

Part Number
K0266.11086
K0266.1110
K0266.11106
K0266.12106
K0266.1212
K0266.12126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Component material Component colour Size Version 1 Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
Weight
(kg)
PL Edelstahl

37.94 €

1 4 Days black grey RAL 7021steelblack oxidised1reamed holewith transverse bore80248M685.74928.5137.510412.70.1080false

34.62 €

1 4 Days black greyThermoplasticblack grey1--802410-85.74928.513-10412.7--

37.94 €

1 4 Days black grey RAL 7021steelblack oxidised1reamed holewith transverse bore802410M685.74928.5137.510412.70.1050false

40.58 €

1 4 Days black grey RAL 7021steelblack oxidised2reamed holewith transverse bore1002910M6105.259.535.5137.512915.70.1820false

37.26 €

1 4 Days black greyThermoplasticblack grey2--1002912-105.259.535.513-12915.7--

40.58 €

1 4 Days black grey RAL 7021steelblack oxidised2reamed holewith transverse bore1002912M6105.259.535.5137.512915.70.1770false

Tech Support