Crank handles with safety grip, with keyway (K0268)

Crank handles with safety grip, with keyway (K0268)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Swivels back automatically after releasing

· Version: with keyway

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0268.110802
K0268.111003
K0268.121003
K0268.121204
K0268.131204
K0268.131405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L2
(mm)
T
(mm)

43.76 €

1 4 Days 180224884.247.528.51310412.79

43.76 €

1 4 Days 1803241084.247.528.51310412.711.4

44.14 €

1 4 Days 210032910104.258.535.51312915.711.4

44.14 €

1 4 Days 210042912104.258.535.51312915.713.8

44.76 €

1 4 Days 312543612139824418.516119.513.8

44.76 €

1 4 Days 312553614139824418.516119.516.3

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black grey Component material Thermoplastic
Component colour black grey Form B Form-Type safety grip

Tech Support