Crank handles with safety grip, with square socket (K0268) (K0268.2108)

Crank handles with safety grip, with square socket (K0268) K0268.2108

Product Details:

Manufacturer part number: K0268.2108

Brand: KIPP

Price: 42.71

Delivery time: 4 Days


Technical Data:

Main colour: black grey

Component colour: black grey

Size: 1

Version 1: -

Version 2: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0268.2108

Part Number
K0268.2108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component colour Size Version 1 Version 2 A=Centre distance
(mm)
D
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
SW=key width
(mm)
Weight
(kg)
PL Edelstahl RoHS

42.71 €

1 4 Days black greyblack grey1--8024-84.247.528.513-10412.78---

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Thermoplastic Form B
Form-Type safety grip Item Crank Handle Product type safety grip

This page is Crank handles with safety grip, with square socket (K0268), part number K0268.2108.
You can find the detail information about specifications and dimensions on part number K0268.2108.

Variation of this product

Part Number
K0268.21086
K0268.2110
K0268.21106
K0268.2210
K0268.22106
K0268.2212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Component colour Size Version 1 Version 2 A=Centre distance
(mm)
D
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
SW=key width
(mm)
Weight
(kg)
PL Edelstahl RoHS

46.05 €

1 4 Days black grey RAL 7021black grey RAL 70211square socketwith transverse bore8024M684.247.528.5137.510412.780.076falsetrue

42.71 €

1 4 Days black greyblack grey1--8024-84.247.528.513-10412.710---

46.05 €

1 4 Days black grey RAL 7021black grey RAL 70211square socketwith transverse bore8024M684.247.528.5137.510412.7100.0920falsetrue

43.17 €

1 4 Days black greyblack grey2--10029-104.258.535.513-12915.710---

46.51 €

1 4 Days black grey RAL 7021black grey RAL 70212square socketwith transverse bore10029M6104.258.535.5137.512915.7100.1550falsetrue

43.17 €

1 4 Days black greyblack grey2--10029-104.258.535.513-12915.712---

Tech Support