Crank handles with safety grip, without keyway (K0268)

Crank handles with safety grip, without keyway (K0268)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Swivels back automatically after releasing

· Version: without keyway

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0268.1108
K0268.1110
K0268.1210
K0268.1212
K0268.1312
K0268.1314
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L2
(mm)

41.04 €

1 4 Days 18024884.247.528.51310412.7

41.04 €

1 4 Days 180241084.247.528.51310412.7

41.37 €

1 4 Days 21002910104.258.535.51312915.7

41.37 €

1 4 Days 21002912104.258.535.51312915.7

42.10 €

1 4 Days 31253612139824418.516119.5

42.10 €

1 4 Days 31253614139824418.516119.5

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black grey Component material Thermoplastic
Component colour black grey Form B Form-Type safety grip

Tech Support