Deltawheels (K0275) (K0275.05005)

Deltawheels (K0275) K0275.05005

Product Details:

Manufacturer part number: K0275.05005

Brand: KIPP

Price: 1.00

Delivery time: 4 Days


Technical Data:

Outside diameter: 50 Ø

Height: 10 mm

Main colour: black grey RAL 7021

Size: 1

D3: 12.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0275.05005

Part Number
K0275.05005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Main colour Size D3
(mm)
L1
(mm)
SW=key width
(mm)

1.00 €

1 4 Days 5010black grey RAL 7021112.57.35

Loading...

  1. 1

Basic information

Main material Thermoplastic D2=Fastening hole(mm) 5

This page is Deltawheels (K0275), part number K0275.05005.
You can find the detail information about specifications and dimensions on part number K0275.05005.

Variation of this product

Part Number
K0275.050051
K0275.050052
K0275.050053
K0275.050054
K0275.05006
K0275.050061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Main colour Size D3
(mm)
L1
(mm)
SW=key width
(mm)

1.00 €

1 4 Days 5010signal green RAL 6032112.57.35

1.00 €

1 4 Days 5010red RAL 3020112.57.35

1.00 €

1 4 Days 5010rape yellow RAL 1021112.57.35

1.00 €

1 4 Days 5010traffic blue RAL 5017112.57.35

1.00 €

1 4 Days 5010black grey RAL 7021112.57.36

1.00 €

1 4 Days 5010signal green RAL 6032112.57.36

Tech Support