Disc handwheels with revolving grip, Form E, with reamed hole (K0164) (K0164.1140X14)

Disc handwheels with revolving grip, Form E, with reamed hole (K0164) K0164.1140X14

Product Details:

Manufacturer part number: K0164.1140X14

Brand: KIPP

Price: 35.57

Delivery time: 4 Days


Technical Data:

Outside diameter: 140 Ø

Height: 52 mm

Size: 3

D2=Fastening hole: 14H8 mm

D3: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0164.1140X14

Part Number
K0164.1140X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L4
(mm)

35.57 €

1 4 Days 14052314H83025110M8391238.52782.2

Loading...

  1. 1

Basic information

Main material Duroplast Component material Duroplast Steel parts material Steel
Form E Form-Type with reamed hole Grip revolving grip
H2(mm) 8

This page is Disc handwheels with revolving grip, Form E, with reamed hole (K0164), part number K0164.1140X14.
You can find the detail information about specifications and dimensions on part number K0164.1140X14.

Variation of this product

Part Number
K0164.1100X10
K0164.1125X12
K0164.1160X16
K0164.1160X18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L4
(mm)

24.63 €

1 4 Days 10039110H8222079M629929.51954.7

30.85 €

1 4 Days 12546212H82621101M6349342454.7

45.97 €

1 4 Days 16057416H83330128M8431241.330.182.2

45.97 €

1 4 Days 16057418H83330128M8431241.330.182.2

Tech Support