Disc handwheels with revolving grip, steel parts stainless steel, Form D, pre-drilled (K0164) (K0164.2100X06)

Disc handwheels with revolving grip, steel parts stainless steel, Form D, pre-drilled (K0164) K0164.2100X06

Product Details:

Manufacturer part number: K0164.2100X06

Brand: KIPP

Price: 33.99

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Height: 39 mm

Size: 1

D2=Fastening hole: 6 mm

D3: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0164.2100X06

Part Number
K0164.2100X06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L4
(mm)

33.99 €

1 4 Days 1003916222079M62912929.51954.7

Loading...

  1. 1

Basic information

Main material Duroplast Component material Duroplast Steel parts material Stainless steel 1.4305
Form D Form-Type pre-drilled Grip revolving grip
H2(mm) 8

This page is Disc handwheels with revolving grip, steel parts stainless steel, Form D, pre-drilled (K0164), part number K0164.2100X06.
You can find the detail information about specifications and dimensions on part number K0164.2100X06.

Variation of this product

Part Number
K0164.2125X08
K0164.2140X08
K0164.2160X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L4
(mm)

38.50 €

1 4 Days 12546282621101M634159342454.7

43.77 €

1 4 Days 14052383025110M839161238.52782.2

51.43 €

1 4 Days 160574103330128M843201241.330.182.2

Tech Support