Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole (K0164)

Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole (K0164)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· Form E: with reamed hole

· Hub, steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0164.3100X10
K0164.3125X12
K0164.3140X14
K0164.3160X16
K0164.3160X18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle, O.D. D
(Ø)
Handle, Thickness t
(mm)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L4
(mm)

47.56 €

1 4 Days 10039110H7222079M629929.51954.7

52.34 €

1 4 Days 12546212H72621101M6349342454.7

58.40 €

1 4 Days 14052314H73025110M8391238.52782.2

66.78 €

1 4 Days 16057416H73330128M8431241.330.182.2

66.78 €

1 4 Days 16057418H73330128M8431241.330.182.2

Loading...

  1. 1

Basic information

Main material Duroplast Component material Duroplast Steel parts material Stainless steel 1.4305
Form E Form-Type with reamed hole Grip revolving grip
H2(mm) 8

Tech Support