Manufacturer part number: K0165.2100X06
Brand: KIPP
Price: 22.67 €
Delivery time: 4 Days
Outside diameter: 100 Ø
Height: 39 mm
Size: 1
D2=Fastening hole: 6 mm
D3: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0165.2100X06
Part Number
|
---|
K0165.2100X06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Height (mm) | Size | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D8 (mm) | H (mm) | L1 (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.67 € | 1 | 4 Days | 100 | 39 | 1 | 6 | 22 | 20 | 29 | 12 | 29.5 | 19 |
Loading...
Main material | Duroplast | Component material | Stainless steel | Form | D |
---|---|---|---|---|---|
H2(mm) | 8 |
This page is Disc handwheels without grip, stainless steel bush, Form D, pre-drilled (K0165), part number K0165.2100X06.
You can find the detail information about specifications and dimensions on part number K0165.2100X06.
Configure
Basic Attributes
Type
Outside diameter(Ø)
Height(mm)
Size
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D8(mm)
H(mm)
L1(mm)
L2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0165.2125X08 |
K0165.2140X08 |
K0165.2160X10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | Height (mm) | Size | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D8 (mm) | H (mm) | L1 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.65 € | 1 | 4 Days | 125 | 46 | 2 | 8 | 26 | 21 | 34 | 15 | 34 | 24 | ||
29.21 € | 1 | 4 Days | 140 | 52 | 3 | 8 | 30 | 25 | 39 | 16 | 38.5 | 27 | ||
38.10 € | 1 | 4 Days | 160 | 57 | 4 | 10 | 33 | 30 | 43 | 20 | 41.3 | 30.1 |