Hand wheels steel stamped (K1661) (K1661.050062)

Hand wheels steel stamped (K1661) K1661.050062

Product Details:

Manufacturer part number: K1661.050062

Brand: KIPP

Price: 0.75

Delivery time: 4 Days


Technical Data:

Outside diameter: 50 Ø

Height: 12 mm

Surface finish body: passivated

Main colour: -

L1: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1661.050062

Part Number
K1661.050062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Surface finish body Main colour L1
(mm)
V
(mm)
V1
(mm)
V2
(mm)

0.75 €

1 4 Days 5012passivated-8.565.96.15

Loading...

  1. 1

Basic information

Handle, Material Steel Number of spokes 3

This page is Hand wheels steel stamped (K1661), part number K1661.050062.
You can find the detail information about specifications and dimensions on part number K1661.050062.

Variation of this product

Part Number
K1661.050060
K1661.050061
K1661.050070
K1661.050071
K1661.050072
K1661.060060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Surface finish body Main colour L1
(mm)
V
(mm)
V1
(mm)
V2
(mm)

0.75 €

1 4 Days 5012-jet black RAL 90058.565.96.15

0.75 €

1 4 Days 5012-red RAL 30008.565.96.15

0.75 €

1 4 Days 5012-jet black RAL 90058.576.97.15

0.75 €

1 4 Days 5012-red RAL 30008.576.97.15

0.75 €

1 4 Days 5012passivated-8.576.97.15

0.99 €

1 4 Days 6012-jet black RAL 90058.565.96.15

Tech Support