Handwheels (K0256)

Handwheels (K0256)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· The NOVO grip product range represents an attractive design and an easy-to-grip form

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0256.108008
K0256.10800802
K0256.1080086
K0256.108008026
K0256.108010
K0256.10801003
K0256.1080106
K0256.108010036
K0256.108012
K0256.10801204
K0256.1080126
K0256.108012046
K0256.210010
K0256.21001003
K0256.2100106
K0256.210010036
K0256.210012
K0256.21001204
K0256.2100126
K0256.210012046
K0256.312512
K0256.31251204
K0256.3125126
K0256.312512046
K0256.312514
K0256.31251405
K0256.3125146
K0256.312514056
K0256.312516
K0256.31251605
K0256.3125166
K0256.312516056
K0256.416014
K0256.41601405
K0256.4160146
K0256.416014056
K0256.416016
K0256.41601605
K0256.4160166
K0256.416016056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle, O.D. D
(Ø)
Handle, Thickness t
(mm)
Size Version 1 Version 2 Form Form-Type A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L1
(mm)
T
(mm)

9.49 €

1 4 Days 8037.51reamed holewithout transverse holeEwith reamed hole2.5-258H719-17.5-13-

12.49 €

1 4 Days 8037.51reamed hole with slotwithout transverse holeCreamed hole with slot2.52258H719-17.5-139

13.23 €

1 4 Days 8037.51reamed holewith transverse boreAreamed hole with tranverse bore2.5-258H719M617.57.513-

16.22 €

1 4 Days 8037.51reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore2.52258H719M617.57.5139

9.49 €

1 4 Days 8037.51reamed holewithout transverse holeEwith reamed hole2.5-2510H719-17.5-13-

12.49 €

1 4 Days 8037.51reamed hole with slotwithout transverse holeCreamed hole with slot2.532510H719-17.5-1311.4

13.23 €

1 4 Days 8037.51reamed holewith transverse boreAreamed hole with tranverse bore2.5-2510H719M617.57.513-

16.22 €

1 4 Days 8037.51reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore2.532510H719M617.57.51311.4

9.49 €

1 4 Days 8037.51reamed holewithout transverse holeEwith reamed hole2.5-2512H719-17.5-13-

12.49 €

1 4 Days 8037.51reamed hole with slotwithout transverse holeCreamed hole with slot2.542512H719-17.5-1313.8

13.23 €

1 4 Days 8037.51reamed holewith transverse boreAreamed hole with tranverse bore2.5-2512H719M617.57.513-

16.22 €

1 4 Days 8037.51reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore2.542512H719M617.57.51313.8

12.13 €

1 4 Days 100442reamed holewithout transverse holeEwith reamed hole3-2810H719-20-13-

15.09 €

1 4 Days 100442reamed hole with slotwithout transverse holeCreamed hole with slot332810H719-20-1311.4

15.87 €

1 4 Days 100442reamed holewith transverse boreAreamed hole with tranverse bore3-2810H719M6207.513-

18.84 €

1 4 Days 100442reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore332810H719M6207.51311.4

12.13 €

1 4 Days 100442reamed holewithout transverse holeEwith reamed hole3-2812H719-20-13-

15.09 €

1 4 Days 100442reamed hole with slotwithout transverse holeCreamed hole with slot342812H719-20-1313.8

15.87 €

1 4 Days 100442reamed holewith transverse boreAreamed hole with tranverse bore3-2812H719M6207.513-

18.84 €

1 4 Days 100442reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore342812H719M6207.51313.8

16.88 €

1 4 Days 125533reamed holewithout transverse holeEwith reamed hole4-3512H725-23.5-18.5-

19.83 €

1 4 Days 125533reamed hole with slotwithout transverse holeCreamed hole with slot443512H725-23.5-18.513.8

20.63 €

1 4 Days 125533reamed holewith transverse boreAreamed hole with tranverse bore4-3512H725M623.57.518.5-

23.55 €

1 4 Days 125533reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore443512H725M623.57.518.513.8

16.88 €

1 4 Days 125533reamed holewithout transverse holeEwith reamed hole4-3514H725-23.5-18.5-

19.83 €

1 4 Days 125533reamed hole with slotwithout transverse holeCreamed hole with slot453514H725-23.5-18.516.3

20.63 €

1 4 Days 125533reamed holewith transverse boreAreamed hole with tranverse bore4-3514H725M623.57.518.5-

23.55 €

1 4 Days 125533reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore453514H725M623.57.518.516.3

16.88 €

1 4 Days 125533reamed holewithout transverse holeEwith reamed hole4-3516H725-23.5-18.5-

19.83 €

1 4 Days 125533reamed hole with slotwithout transverse holeCreamed hole with slot453516H725-23.5-18.518.3

20.63 €

1 4 Days 125533reamed holewith transverse boreAreamed hole with tranverse bore4-3516H725M623.57.518.5-

23.55 €

1 4 Days 125533reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore453516H725M623.57.518.518.3

19.26 €

1 4 Days 16064.54reamed holewithout transverse holeEwith reamed hole5.6-4514H725-28-18.5-

22.23 €

1 4 Days 16064.54reamed hole with slotwithout transverse holeCreamed hole with slot5.654514H725-28-18.516.3

23.02 €

1 4 Days 16064.54reamed holewith transverse boreAreamed hole with tranverse bore5.6-4514H725M6287.518.5-

25.98 €

1 4 Days 16064.54reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore5.654514H725M6287.518.516.3

19.26 €

1 4 Days 16064.54reamed holewithout transverse holeEwith reamed hole5.6-4516H725-28-18.5-

22.23 €

1 4 Days 16064.54reamed hole with slotwithout transverse holeCreamed hole with slot5.654516H725-28-18.518.3

23.02 €

1 4 Days 16064.54reamed holewith transverse boreAreamed hole with tranverse bore5.6-4516H725M6287.518.5-

25.98 €

1 4 Days 16064.54reamed hole with slotwith transverse boreBReamed hole with slot, with transverse bore5.654516H725M6287.518.518.3

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black grey Grip without

Tech Support