Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
10.42 € | 1 | 4 Days | 80 | 28 | - | 10H7 | 24 | 16 | - | ||
10.42 € | 1 | 4 Days | 80 | 28 | - | 12H7 | 24 | 16 | - | ||
12.60 € | 1 | 4 Days | 100 | 33 | - | 10H7 | 26 | 17 | - | ||
12.60 € | 1 | 4 Days | 100 | 33 | - | 12H7 | 26 | 17 | - | ||
14.61 € | 1 | 4 Days | 125 | 33.5 | - | 12H7 | 31 | 18 | - | ||
14.61 € | 1 | 4 Days | 125 | 33.5 | - | 14H7 | 31 | 18 | - | ||
18.77 € | 1 | 4 Days | 160 | 39 | - | 14H7 | 40 | 20 | - | ||
18.77 € | 1 | 4 Days | 160 | 39 | - | 16H7 | 40 | 20 | - | ||
31.08 € | 1 | 4 Days | 200 | 45 | - | 18H7 | 42 | 24 | - | ||
31.08 € | 1 | 4 Days | 200 | 45 | - | 20H7 | 42 | 24 | - | ||
49.16 € | 1 | 4 Days | 250 | 51 | - | 22H7 | 48 | 28 | - | ||
49.16 € | 1 | 4 Days | 250 | 51 | - | 26H7 | 48 | 28 | - | ||
12.19 € | 1 | 4 Days | 80 | 28 | 3 | 10H7 | 24 | 16 | 11.4 | ||
12.19 € | 1 | 4 Days | 80 | 28 | 4 | 12H7 | 24 | 16 | 13.8 | ||
14.35 € | 1 | 4 Days | 100 | 33 | 3 | 10H7 | 26 | 17 | 11.4 | ||
14.35 € | 1 | 4 Days | 100 | 33 | 4 | 12H7 | 26 | 17 | 13.8 | ||
16.48 € | 1 | 4 Days | 125 | 33.5 | 4 | 12H7 | 31 | 18 | 13.8 | ||
16.48 € | 1 | 4 Days | 125 | 33.5 | 5 | 14H7 | 31 | 18 | 16.3 | ||
20.71 € | 1 | 4 Days | 160 | 39 | 5 | 14H7 | 40 | 20 | 16.3 | ||
20.71 € | 1 | 4 Days | 160 | 39 | 5 | 16H7 | 40 | 20 | 18.3 | ||
33.27 € | 1 | 4 Days | 200 | 45 | 6 | 18H7 | 42 | 24 | 20.8 | ||
33.27 € | 1 | 4 Days | 200 | 45 | 6 | 20H7 | 42 | 24 | 22.8 | ||
51.97 € | 1 | 4 Days | 250 | 51 | 6 | 22H7 | 48 | 28 | 24.8 | ||
51.97 € | 1 | 4 Days | 250 | 51 | 8 | 26H7 | 48 | 28 | 29.3 |
Loading...
Handle, Material | Aluminum |
---|
Configure
Basic Attributes
Handle, O.D. D(Ø)
Handle, Thickness t(mm)
B3(mm)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes