Handwheels 2-spoke plastic (K0725)

Handwheels 2-spoke plastic (K0725)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· Version: with and without keyway

· oil and grease resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0725.0080X08
K0725.0080X10
K0725.0100X10
K0725.0100X12
K0725.0130X12
K0725.0130X14
K0725.0160X14
K0725.0160X16
K0725.0200X16
K0725.0200X20
K0725.0250X20
K0725.0250X24
K0725.0345X20
K0725.1080X08
K0725.1080X10
K0725.1100X10
K0725.1100X12
K0725.1130X12
K0725.1130X14
K0725.1160X14
K0725.1160X16
K0725.1200X16
K0725.1200X20
K0725.1250X20
K0725.1250X24
K0725.1345X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle, O.D. D
(Ø)
Handle, Thickness t
(mm)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H
(mm)
H2
(mm)
L1
(mm)
T
(mm)

7.15 €

1 4 Days 8034reamed hole-8H724.5201620-

7.15 €

1 4 Days 8034reamed hole-10H724.5201620-

8.37 €

1 4 Days 9942reamed hole-10H72825.52024-

8.37 €

1 4 Days 9942reamed hole-12H72825.52024-

10.35 €

1 4 Days 12950reamed hole-12H732302124-

10.35 €

1 4 Days 12950reamed hole-14H732302124-

14.67 €

1 4 Days 15957reamed hole-14H740332232-

14.67 €

1 4 Days 15957reamed hole-16H740332232-

19.02 €

1 4 Days 19860reamed hole-16H7513117.532-

19.02 €

1 4 Days 19860reamed hole-20H7513117.532-

26.02 €

1 4 Days 25271reamed hole-20H755.539.52436-

26.02 €

1 4 Days 25271reamed hole-24H755.539.52436-

59.85 €

1 4 Days 34679reamed hole-20H767.5422432-

9.11 €

1 4 Days 8034reamed hole with slot28H724.52016209

9.11 €

1 4 Days 8034reamed hole with slot310H724.520162011.4

10.28 €

1 4 Days 9942reamed hole with slot310H72825.5202411.4

10.28 €

1 4 Days 9942reamed hole with slot412H72825.5202413.8

12.29 €

1 4 Days 12950reamed hole with slot412H73230212413.8

12.29 €

1 4 Days 12950reamed hole with slot514H73230212416.3

16.65 €

1 4 Days 15957reamed hole with slot514H74033223216.3

16.65 €

1 4 Days 15957reamed hole with slot516H74033223218.3

20.99 €

1 4 Days 19860reamed hole with slot516H7513117.53218.3

20.99 €

1 4 Days 19860reamed hole with slot620H7513117.53222.8

27.97 €

1 4 Days 25271reamed hole with slot620H755.539.5243622.8

27.97 €

1 4 Days 25271reamed hole with slot824H755.539.5243627.3

61.20 €

1 4 Days 34679reamed hole with slot620H767.542243222.8

Loading...

  1. 1

Basic information

Handle, Material Polyamide

Tech Support