Handwheels 2-spoke plastic, with folding grip (K0725)

Handwheels 2-spoke plastic, with folding grip (K0725)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· Version: with and without keyway

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0725.6130X12
K0725.6130X14
K0725.6160X14
K0725.6160X16
K0725.6200X16
K0725.6200X20
K0725.6345X20
K0725.7130X12
K0725.7130X14
K0725.7160X14
K0725.7160X16
K0725.7200X16
K0725.7200X20
K0725.7345X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle, O.D. D
(Ø)
Handle, Thickness t
(mm)
A
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
T
(mm)

24.83 €

1 4 Days 1295251-12H7322029111205953-

24.83 €

1 4 Days 1295251-14H7322029111205953-

32.09 €

1 4 Days 1595565-14H7402531126247159-

32.09 €

1 4 Days 1595565-16H7402531126247159-

51.91 €

1 4 Days 2006980-16H754.52733160289169-

51.91 €

1 4 Days 2006980-20H754.52733160289169-

81.51 €

1 4 Days 34680148-20H767.52743.5144329180-

26.81 €

1 4 Days 1295251412H732202911120595313.8

26.81 €

1 4 Days 1295251514H732202911120595316.3

34.04 €

1 4 Days 1595565514H740253112624715916.3

34.04 €

1 4 Days 1595565516H740253112624715918.3

53.89 €

1 4 Days 2006980516H754.5273316028916918.3

53.89 €

1 4 Days 2006980620H754.5273316028916922.8

83.00 €

1 4 Days 34680148620H767.52743.514432918022.8

Loading...

  1. 1

Basic information

Handle, Material Polyamide Component material Polyamide

Tech Support