Handwheels 2-spoke plastic, with revolving grip (K0725) (K0725.4160X16)

Handwheels 2-spoke plastic, with revolving grip (K0725) K0725.4160X16

Product Details:

Manufacturer part number: K0725.4160X16

Brand: KIPP

Price: 20.19

Delivery time: 4 Days


Technical Data:

Outside diameter: 159 Ø

Height: 57 mm

A: 66 mm

B3: - mm

D2=Fastening hole: 16H7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0725.4160X16

Part Number
K0725.4160X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
A
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
T
(mm)

20.19 €

1 4 Days 1595766-16H7402333221193262-

Loading...

  1. 1

Basic information

Handle, Material Polyamide Component material Polyamide

This page is Handwheels 2-spoke plastic, with revolving grip (K0725), part number K0725.4160X16.
You can find the detail information about specifications and dimensions on part number K0725.4160X16.

Variation of this product

Part Number
K0725.4100X12
K0725.4130X12
K0725.4130X14
K0725.4200X16
K0725.4200X20
K0725.4250X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
A
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
T
(mm)

13.03 €

1 4 Days 994338-12H7282025.520932451-

15.47 €

1 4 Days 1295055-12H7322330211122462-

15.47 €

1 4 Days 1295055-14H7322330211122462-

25.19 €

1 4 Days 1986082-16H751263117.51413281-

25.19 €

1 4 Days 1986082-20H751263117.51413281-

33.06 €

1 4 Days 25271113-20H755.52739.5241633692-

Tech Support