Handwheels 2-spoke, aluminium, flat rim, fixed grip, black, powder-coated (K0162) (K0162.21250X22)

Handwheels 2-spoke, aluminium, flat rim, fixed grip, black, powder-coated (K0162) K0162.21250X22

Product Details:

Manufacturer part number: K0162.21250X22

Brand: KIPP

Price: 62.12

Delivery time: 4 Days


Technical Data:

Outside diameter: 250 Ø

Height: 51 mm

B3: - mm

D2=Fastening hole: 22H7 mm

D3: 48 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0162.21250X22

Part Number
K0162.21250X22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
T
(mm)

62.12 €

1 4 Days 25051-22H748ø28 x M12 x 9028-

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated Component material Duroplast

This page is Handwheels 2-spoke, aluminium, flat rim, fixed grip, black, powder-coated (K0162), part number K0162.21250X22.
You can find the detail information about specifications and dimensions on part number K0162.21250X22.

Variation of this product

Part Number
K0162.21100X12
K0162.21125X12
K0162.21125X14
K0162.21250X26
K0162.31080X10
K0162.31080X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
T
(mm)

18.55 €

1 4 Days 10033-12H726ø18 x M6 x 4017-

21.67 €

1 4 Days 12533.5-12H731ø21 x M8 x 5018-

21.67 €

1 4 Days 12533.5-14H731ø21 x M8 x 5018-

62.12 €

1 4 Days 25051-26H748ø28 x M12 x 9028-

18.11 €

1 4 Days 8028310H724ø18 x M6 x 401611.4

18.11 €

1 4 Days 8028412H724ø18 x M6 x 401613.8

Tech Support