Manufacturer part number: K0162.41080X10
Brand: KIPP
Price: 19.42 €
Delivery time: 4 Days
Outside diameter: 80 Ø
Height: 28 mm
B3: - mm
D2=Fastening hole: 10H7 mm
D3: 24 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0162.41080X10
Part Number
|
---|
K0162.41080X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Height (mm) | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | T (mm) | Revolving cylinder grip (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
19.42 € | 1 | 4 Days | 80 | 28 | - | 10H7 | 24 | 16 | - | ø18 x M6 x 40 |
Loading...
Handle, Material | Aluminum | Main colour | black powder-coated | Component material | Duroplast |
---|
This page is Handwheels 2-spoke, aluminium, flat rim, revolving grip, black, powder-coated (K0162), part number K0162.41080X10.
You can find the detail information about specifications and dimensions on part number K0162.41080X10.
Configure
Basic Attributes
B3(mm)
T(mm)
Type
Outside diameter(Ø)
Height(mm)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
Revolving cylinder grip(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0162.41080X12 |
K0162.41100X10 |
K0162.41100X12 |
K0162.41125X12 |
K0162.41125X14 |
K0162.41160X14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | Height (mm) | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | T (mm) | Revolving cylinder grip (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
19.42 € | 1 | 4 Days | 80 | 28 | - | 12H7 | 24 | 16 | - | ø18 x M6 x 40 | ||
21.75 € | 1 | 4 Days | 100 | 33 | - | 10H7 | 26 | 17 | - | ø18 x M6 x 40 | ||
21.75 € | 1 | 4 Days | 100 | 33 | - | 12H7 | 26 | 17 | - | ø18 x M6 x 40 | ||
25.30 € | 1 | 4 Days | 125 | 33.5 | - | 12H7 | 31 | 18 | - | ø22 x M8 x 56 | ||
25.30 € | 1 | 4 Days | 125 | 33.5 | - | 14H7 | 31 | 18 | - | ø22 x M8 x 56 | ||
31.76 € | 1 | 4 Days | 160 | 39 | - | 14H7 | 40 | 20 | - | ø26 x M10 x 80 |