Handwheels 2-spoke, aluminium, flat rim, without grip, black, powder-coated (K0162) (K0162.01080X12)

Handwheels 2-spoke, aluminium, flat rim, without grip, black, powder-coated (K0162) K0162.01080X12

Product Details:

Manufacturer part number: K0162.01080X12

Brand: KIPP

Price: 10.94

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Height: 28 mm

B3: - mm

D2=Fastening hole: 12H7 mm

D3: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0162.01080X12

Part Number
K0162.01080X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)

10.94 €

1 4 Days 8028-12H72416-

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated

This page is Handwheels 2-spoke, aluminium, flat rim, without grip, black, powder-coated (K0162), part number K0162.01080X12.
You can find the detail information about specifications and dimensions on part number K0162.01080X12.

Variation of this product

Part Number
K0162.01080X10
K0162.01100X10
K0162.01100X12
K0162.01125X12
K0162.01125X14
K0162.01160X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)

10.94 €

1 4 Days 8028-10H72416-

13.23 €

1 4 Days 10033-10H72617-

13.23 €

1 4 Days 10033-12H72617-

15.34 €

1 4 Days 12533.5-12H73118-

15.34 €

1 4 Days 12533.5-14H73118-

19.68 €

1 4 Days 16039-14H74020-

Tech Support