Manufacturer part number: K0160.4100X10
Brand: KIPP
Price: 20.77 €
Delivery time: 4 Days
Outside diameter: 100 Ø
Height: 33 mm
B3: - mm
D2=Fastening hole: 10H7 mm
D3: 29 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0160.4100X10
Part Number
|
---|
K0160.4100X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Height (mm) | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | Revolving grip (DIN 98 Form E) (mm) | T (mm) | Number of spokes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.77 € | 1 | 4 Days | 100 | 33 | - | 10H7 | 29 | 17 | ø16 x M6 x 54.5 | - | 3 |
Loading...
Handle, Material | Aluminum | Component material | Aluminium | Grip | machine handle |
---|
This page is Handwheels DIN 950 aluminium, with revolving grip (K0160), part number K0160.4100X10.
You can find the detail information about specifications and dimensions on part number K0160.4100X10.
Configure
Basic Attributes
B3(mm)
T(mm)
Type
Outside diameter(Ø)
Height(mm)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
Revolving grip (DIN 98 Form E)(mm)
Number of spokes
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0160.4080X10 |
K0160.4080X12 |
K0160.4100X12 |
K0160.4125X12 |
K0160.4125X14 |
K0160.4140X14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | Height (mm) | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | Revolving grip (DIN 98 Form E) (mm) | T (mm) | Number of spokes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.01 € | 1 | 4 Days | 80 | 29 | - | 10H7 | 25 | 16 | ø16 x M6 x 54.5 | - | 3 | ||
20.01 € | 1 | 4 Days | 80 | 29 | - | 12H7 | 25 | 16 | ø16 x M6 x 54.5 | - | 3 | ||
20.77 € | 1 | 4 Days | 100 | 33 | - | 12H7 | 29 | 17 | ø16 x M6 x 54.5 | - | 3 | ||
25.24 € | 1 | 4 Days | 125 | 36 | - | 12H7 | 31 | 18 | ø20 x M8 x 67 | - | 3 | ||
25.24 € | 1 | 4 Days | 125 | 36 | - | 14H7 | 31 | 18 | ø20 x M8 x 67 | - | 3 | ||
28.34 € | 1 | 4 Days | 140 | 39 | - | 14H7 | 36 | 19 | ø20 x M8 x 67 | - | 3 |