Handwheels DIN 950 grey cast iron, with fixed grip (K0671) (K0671.2100X10)

Handwheels DIN 950 grey cast iron, with fixed grip (K0671) K0671.2100X10

Product Details:

Manufacturer part number: K0671.2100X10

Brand: KIPP

Price: 22.26

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Height: 33 mm

Version 1: -

B3: - mm

D1=Outside diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0671.2100X10

Part Number
K0671.2100X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Version 1 B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
fixed machine handle (DIN 39 Form E)
(mm)
L1
(mm)
T
(mm)
Number of spokes DIN Weight
(kg)
RoHS

22.26 €

1 4 Days 10033---10H726ø16 x M6 x 5017-3---

Loading...

  1. 1

Basic information

Handle, Material Cast Iron Component material Steel Grip machine handle
Item Handwheel

This page is Handwheels DIN 950 grey cast iron, with fixed grip (K0671), part number K0671.2100X10.
You can find the detail information about specifications and dimensions on part number K0671.2100X10.

Variation of this product

Part Number
K0671.2080X10
K0671.2080X12
K0671.2100X12
K0671.2125X12
K0671.2125X14
K0671.2140X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Version 1 B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
fixed machine handle (DIN 39 Form E)
(mm)
L1
(mm)
T
(mm)
Number of spokes DIN Weight
(kg)
RoHS

19.53 €

1 4 Days 8029---10H725ø16 x M6 x 5016-3---

19.53 €

1 4 Days 8029---12H725ø16 x M6 x 5016-3---

22.26 €

1 4 Days 10033---12H726ø16 x M6 x 5017-3---

27.07 €

1 4 Days 12536---12H733ø20 x M8 x 6418-3---

27.07 €

1 4 Days 12536---14H733ø20 x M8 x 6418-3---

30.28 €

1 4 Days 14039---14H733ø20 x M8 x 6419-3---

Tech Support