Handwheels DIN 950 grey cast iron, with revolving grip (K0671) (K0671.4080X10)

Handwheels DIN 950 grey cast iron, with revolving grip (K0671) K0671.4080X10

Product Details:

Manufacturer part number: K0671.4080X10

Brand: KIPP

Price: 24.48

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Height: 29 mm

Version 1: -

Version 2: -

B3: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0671.4080X10

Part Number
K0671.4080X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Version 1 Version 2 B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
Revolving grip (DIN 98 Form E)
(mm)
T
(mm)
Number of spokes Weight
(kg)
RoHS

24.48 €

1 4 Days 8029----10H72516ø16 x M6 x 54.5-3--

Loading...

  1. 1

Basic information

Handle, Material Cast Iron Component material Steel Grip machine handle
Item Handwheel

This page is Handwheels DIN 950 grey cast iron, with revolving grip (K0671), part number K0671.4080X10.
You can find the detail information about specifications and dimensions on part number K0671.4080X10.

Variation of this product

Part Number
K0671.4080X12
K0671.4100X10
K0671.4100X12
K0671.4125X12
K0671.4125X14
K0671.4140X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Version 1 Version 2 B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
Revolving grip (DIN 98 Form E)
(mm)
T
(mm)
Number of spokes Weight
(kg)
RoHS

24.48 €

1 4 Days 8029----12H72516ø16 x M6 x 54.5-3--

27.22 €

1 4 Days 10033----10H72617ø16 x M6 x 54.5-3--

27.22 €

1 4 Days 10033----12H72617ø16 x M6 x 54.5-3--

31.87 €

1 4 Days 12536----12H73318ø20 x M8 x 67-3--

31.87 €

1 4 Days 12536----14H73318ø20 x M8 x 67-3--

35.08 €

1 4 Days 14039----14H73319ø20 x M8 x 67-3--

Tech Support