Handwheels disc aluminium, with revolving cylinder grip, polished (K0161) (K0161.4160X16)

Handwheels disc aluminium, with revolving cylinder grip, polished (K0161) K0161.4160X16

Product Details:

Manufacturer part number: K0161.4160X16

Brand: KIPP

Price: 35.03

Delivery time: 4 Days


Technical Data:

Outside diameter: 160 Ø

Height: 40 mm

B3: - mm

D2=Fastening hole: 16H7 mm

D3: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0161.4160X16

Part Number
K0161.4160X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)
Revolving cylinder grip
(mm)

35.03 €

1 4 Days 16040-16H74020-ø26 x M10 x 80

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material Duroplast

This page is Handwheels disc aluminium, with revolving cylinder grip, polished (K0161), part number K0161.4160X16.
You can find the detail information about specifications and dimensions on part number K0161.4160X16.

Variation of this product

Part Number
K0161.4100X12
K0161.4125X12
K0161.4125X14
K0161.4200X18
K0161.4200X20
K0161.4250X22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)
Revolving cylinder grip
(mm)

21.24 €

1 4 Days 10034-12H73117-ø18 x M6 x 40

26.00 €

1 4 Days 12537-12H73018-ø22 x M8 x 56

26.00 €

1 4 Days 12537-14H73018-ø22 x M8 x 56

43.38 €

1 4 Days 20046-18H75024-ø26 x M10 x 80

43.38 €

1 4 Days 20046-20H75024-ø26 x M10 x 80

66.48 €

1 4 Days 25049-22H75028-ø31 x M12 x 102

Tech Support