Handwheels disc similar to DIN 950 aluminium (K0163)

Handwheels disc similar to DIN 950 aluminium (K0163)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12

· Wheel rim polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0163.0080X10
K0163.0080X12
K0163.0100X10
K0163.0100X12
K0163.0120X12
K0163.0120X14
K0163.0160X14
K0163.0160X16
K0163.0200X18
K0163.0200X22
K0163.0250X22
K0163.0250X26
K0163.0280X24
K0163.0280X28
K0163.0360X28
K0163.0360X32
K0163.1080X10
K0163.1080X12
K0163.1100X10
K0163.1100X12
K0163.1120X12
K0163.1120X14
K0163.1160X14
K0163.1160X16
K0163.1200X18
K0163.1200X22
K0163.1250X22
K0163.1250X26
K0163.1280X24
K0163.1280X28
K0163.1360X28
K0163.1360X32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle, O.D. D
(Ø)
Handle, Thickness t
(mm)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)

10.04 €

1 4 Days 8030reamed hole-10H72516-

10.04 €

1 4 Days 8030reamed hole-12H72516-

11.63 €

1 4 Days 10031reamed hole-10H72817-

11.63 €

1 4 Days 10031reamed hole-12H72817-

14.25 €

1 4 Days 12030reamed hole-12H72718-

14.25 €

1 4 Days 12030reamed hole-14H72718-

20.68 €

1 4 Days 16040reamed hole-14H73420-

20.68 €

1 4 Days 16040reamed hole-16H73420-

28.73 €

1 4 Days 20044reamed hole-18H74024-

28.73 €

1 4 Days 20044reamed hole-22H74024-

48.45 €

1 4 Days 25061reamed hole-22H74928-

48.45 €

1 4 Days 25061reamed hole-26H74928-

61.88 €

1 4 Days 28038reamed hole-24H75130-

61.88 €

1 4 Days 28038reamed hole-28H75130-

101.20 €

1 4 Days 36073reamed hole-28H76335-

101.20 €

1 4 Days 36073reamed hole-32H76335-

11.83 €

1 4 Days 8030reamed hole with slot310H7251611.4

11.83 €

1 4 Days 8030reamed hole with slot412H7251613.8

13.50 €

1 4 Days 10031reamed hole with slot310H7281711.4

13.50 €

1 4 Days 10031reamed hole with slot412H7281713.8

16.19 €

1 4 Days 12030reamed hole with slot412H7271813.8

16.19 €

1 4 Days 12030reamed hole with slot514H7271816.3

22.68 €

1 4 Days 16040reamed hole with slot514H7342016.3

22.68 €

1 4 Days 16040reamed hole with slot516H7342018.3

30.96 €

1 4 Days 20044reamed hole with slot618H7402420.8

30.96 €

1 4 Days 20044reamed hole with slot622H7402424.8

51.22 €

1 4 Days 25061reamed hole with slot622H7492824.8

51.22 €

1 4 Days 25061reamed hole with slot826H7492829.3

64.73 €

1 4 Days 28038reamed hole with slot824H7513027.3

64.73 €

1 4 Days 28038reamed hole with slot828H7513031.3

104.16 €

1 4 Days 36073reamed hole with slot828H7633531.3

104.16 €

1 4 Days 36073reamed hole with slot1032H7633535.3

Loading...

  1. 1

Basic information

Handle, Material Aluminum

Tech Support