Handwheels disc, aluminium, with fixed cylinder grip, black, powder-coated (K0161)

Handwheels disc, aluminium, with fixed cylinder grip, black, powder-coated (K0161)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12

· Cylinder grip Duroplast, grip pin galvanised steel, powder-coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0161.21080X10
K0161.21080X12
K0161.21100X10
K0161.21100X12
K0161.21125X12
K0161.21125X14
K0161.21140X14
K0161.21140X15
K0161.21160X15
K0161.21160X16
K0161.21200X18
K0161.21200X20
K0161.21250X22
K0161.21250X24
K0161.31080X10
K0161.31080X12
K0161.31100X10
K0161.31100X12
K0161.31125X12
K0161.31125X14
K0161.31140X14
K0161.31140X15
K0161.31160X15
K0161.31160X16
K0161.31200X18
K0161.31200X20
K0161.31250X22
K0161.31250X24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle, O.D. D
(Ø)
Handle, Thickness t
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
T
(mm)

15.46 €

1 4 Days 8031-10H726ø18 x M6 x 4016-

15.46 €

1 4 Days 8031-12H726ø18 x M6 x 4016-

17.26 €

1 4 Days 10034-10H731ø18 x M6 x 4017-

17.26 €

1 4 Days 10034-12H731ø18 x M6 x 4017-

21.60 €

1 4 Days 12537-12H730ø21 x M8 x 5018-

21.60 €

1 4 Days 12537-14H730ø21 x M8 x 5018-

24.15 €

1 4 Days 14034-14H734ø21 x M8 x 5019-

24.15 €

1 4 Days 14034-15H734ø21 x M8 x 5019-

33.73 €

1 4 Days 16040-15H740ø26 x M10 x 8020-

33.73 €

1 4 Days 16040-16H740ø26 x M10 x 8020-

40.54 €

1 4 Days 20046-18H750ø26 x M10 x 8024-

40.54 €

1 4 Days 20046-20H750ø26 x M10 x 8024-

66.59 €

1 4 Days 25049-22H750ø28 x M12 x 9028-

66.59 €

1 4 Days 25049-24H750ø28 x M12 x 9028-

17.30 €

1 4 Days 8031310H726ø18 x M6 x 401611.4

17.30 €

1 4 Days 8031412H726ø18 x M6 x 401613.8

19.08 €

1 4 Days 10034310H731ø18 x M6 x 401711.4

19.08 €

1 4 Days 10034412H731ø18 x M6 x 401713.8

23.55 €

1 4 Days 12537412H730ø21 x M8 x 501813.8

23.55 €

1 4 Days 12537514H730ø21 x M8 x 501816.3

26.04 €

1 4 Days 14034514H734ø21 x M8 x 501916.3

26.04 €

1 4 Days 14034515H734ø21 x M8 x 501917.3

35.80 €

1 4 Days 16040515H740ø26 x M10 x 802017.3

35.80 €

1 4 Days 16040516H740ø26 x M10 x 802018.3

42.75 €

1 4 Days 20046618H750ø26 x M10 x 802420.8

42.75 €

1 4 Days 20046620H750ø26 x M10 x 802422.8

69.59 €

1 4 Days 25049622H750ø28 x M12 x 902824.8

69.59 €

1 4 Days 25049824H750ø28 x M12 x 902827.3

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated Component material Duroplast

Tech Support