Handwheels disc, aluminium, with revolving cylinder grip, black, powder-coated (K0161) (K0161.41125X12)

Handwheels disc, aluminium, with revolving cylinder grip, black, powder-coated (K0161) K0161.41125X12

Product Details:

Manufacturer part number: K0161.41125X12

Brand: KIPP

Price: 27.31

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Height: 37 mm

B3: - mm

D2=Fastening hole: 12H7 mm

D3: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0161.41125X12

Part Number
K0161.41125X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)
Revolving cylinder grip
(mm)

27.31 €

1 4 Days 12537-12H73018-ø22 x M8 x 56

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated Component material Duroplast

This page is Handwheels disc, aluminium, with revolving cylinder grip, black, powder-coated (K0161), part number K0161.41125X12.
You can find the detail information about specifications and dimensions on part number K0161.41125X12.

Variation of this product

Part Number
K0161.41080X12
K0161.41100X10
K0161.41100X12
K0161.41125X14
K0161.41140X14
K0161.41140X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)
Revolving cylinder grip
(mm)

20.55 €

1 4 Days 8031-12H72616-ø18 x M6 x 40

22.31 €

1 4 Days 10034-10H73117-ø18 x M6 x 40

22.31 €

1 4 Days 10034-12H73117-ø18 x M6 x 40

27.31 €

1 4 Days 12537-14H73018-ø22 x M8 x 56

29.76 €

1 4 Days 14034-14H73419-ø22 x M8 x 56

29.76 €

1 4 Days 14034-15H73419-ø22 x M8 x 56

Tech Support