Handwheels disc, aluminium, without cylinder grip, black, powder-coated (K0161)

Handwheels disc, aluminium, without cylinder grip, black, powder-coated (K0161)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0161.01080X10
K0161.01080X12
K0161.01100X10
K0161.01100X12
K0161.01125X12
K0161.01125X14
K0161.01140X14
K0161.01140X15
K0161.01160X15
K0161.01160X16
K0161.01200X18
K0161.01200X20
K0161.01250X22
K0161.01250X24
K0161.11080X10
K0161.11080X12
K0161.11100X10
K0161.11100X12
K0161.11125X12
K0161.11125X14
K0161.11140X14
K0161.11140X15
K0161.11160X15
K0161.11160X16
K0161.11200X18
K0161.11200X20
K0161.11250X22
K0161.11250X24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle, O.D. D
(Ø)
Handle, Thickness t
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)

10.14 €

1 4 Days 8031-10H72616-

10.14 €

1 4 Days 8031-12H72616-

11.93 €

1 4 Days 10034-10H73117-

11.93 €

1 4 Days 10034-12H73117-

15.30 €

1 4 Days 12537-12H73018-

15.30 €

1 4 Days 12537-14H73018-

17.85 €

1 4 Days 14034-14H73419-

17.85 €

1 4 Days 14034-15H73419-

24.52 €

1 4 Days 16040-15H74020-

24.52 €

1 4 Days 16040-16H74020-

31.36 €

1 4 Days 20046-18H75024-

31.36 €

1 4 Days 20046-20H75024-

56.19 €

1 4 Days 25049-22H75028-

56.19 €

1 4 Days 25049-24H75028-

11.96 €

1 4 Days 8031310H7261611.4

11.96 €

1 4 Days 8031412H7261613.8

13.78 €

1 4 Days 10034310H7311711.4

13.78 €

1 4 Days 10034412H7311713.8

17.26 €

1 4 Days 12537412H7301813.8

17.26 €

1 4 Days 12537514H7301816.3

19.84 €

1 4 Days 14034514H7341916.3

19.84 €

1 4 Days 14034515H7341917.3

26.57 €

1 4 Days 16040515H7402017.3

26.57 €

1 4 Days 16040516H7402018.3

33.51 €

1 4 Days 20046618H7502420.8

33.51 €

1 4 Days 20046620H7502422.8

58.95 €

1 4 Days 25049622H7502824.8

58.95 €

1 4 Days 25049824H7502827.3

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated

Tech Support