Handwheels with fold-down grip (K0258) (K0258.210010)

Handwheels with fold-down grip (K0258) K0258.210010

Product Details:

Manufacturer part number: K0258.210010

Brand: KIPP

Price: 41.23

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Height: 43.5 mm

Size: 2

A: 38 mm

A1: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0258.210010

Part Number
K0258.210010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
T
(mm)

41.23 €

1 4 Days 10043.52383-2810H71916M516-20.1-90.11349-

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Thermoplastic

This page is Handwheels with fold-down grip (K0258), part number K0258.210010.
You can find the detail information about specifications and dimensions on part number K0258.210010.

Variation of this product

Part Number
K0258.1080086
K0258.108010
K0258.10801003
K0258.21001003
K0258.210010036
K0258.2100106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
T
(mm)

38.73 €

1 4 Days 8036.71302.5-258H71914M413M617.67.574.61340-

34.99 €

1 4 Days 8036.71302.5-2510H71914M413-17.6-74.61340-

37.96 €

1 4 Days 8036.71302.532510H71914M413-17.6-74.6134011.4

44.22 €

1 4 Days 10043.5238332810H71916M516-20.1-90.1134911.4

47.97 €

1 4 Days 10043.5238332810H71916M516M620.17.590.1134911.4

44.97 €

1 4 Days 10043.52383-2810H71916M516M620.17.590.11349-

Tech Support