Handwheels with safety grip (K0259) (K0259.312516)

Handwheels with safety grip (K0259) K0259.312516

Product Details:

Manufacturer part number: K0259.312516

Brand: KIPP

Price: 55.84

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Height: 52.1 mm

Size: 3

A: 47.5 mm

A1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0259.312516

Part Number
K0259.312516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
T
(mm)

55.84 €

1 4 Days 12552.1347.54-3516H72520M620-23.3-107.718.558.4-

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Thermoplastic

This page is Handwheels with safety grip (K0259), part number K0259.312516.
You can find the detail information about specifications and dimensions on part number K0259.312516.

Variation of this product

Part Number
K0259.1080086
K0259.108010
K0259.10801003
K0259.31251605
K0259.312516056
K0259.3125166
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
T
(mm)

52.95 €

1 4 Days 8036.71302.5-258H71914M413M617.67.572.61338-

49.23 €

1 4 Days 8036.71302.5-2510H71914M413-17.6-72.61338-

52.19 €

1 4 Days 8036.71302.532510H71914M413-17.6-72.6133811.4

58.81 €

1 4 Days 12552.1347.5453516H72520M620-23.3-107.718.558.418.3

62.55 €

1 4 Days 12552.1347.5453516H72520M620M623.37.5107.718.558.418.3

59.59 €

1 4 Days 12552.1347.54-3516H72520M620M623.37.5107.718.558.4-

Tech Support