Fixed castors, electrically conductive (K1761)

Fixed castors, electrically conductive (K1761)
· For protection from electrostatic charge

· Swivel castor housing with 2x ball bearing

· Wheels with plain bearing

· Steel plate housing

· Solid rubber tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1761.11080321
K1761.11100321
K1761.11125321
K1761.11160401
K1761.11200401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
Permissible load
(kg)

21.68 €

1 4 Days 10280329556085100807665

27.44 €

1 4 Days 125100329556085100807670

34.03 €

1 4 Days 150125329556085100807680

87.60 €

1 4 Days 19516040117580110140105-130

100.83 €

1 4 Days 23520040117580110140105-160

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing

Tech Support