Fixed Castors (K1759)

Fixed Castors (K1759)
· Sprockets with plain bearing

· Steel plate housing

· Polyamide rim

· Solid rubber tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1759.050181
K1759.075251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Permissible load
(kg)

6.18 €

1 4 Days 69501840

8.05 €

1 4 Days 98752560

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing plain bearing
D1(mm) 11

Tech Support