Fixed Castors (K1760)

Fixed Castors (K1760)
· Sprockets with plain bearing

· Steel plate housing

· Polyamide rim

· Solid rubber tread, shock- and impact-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1760.080251
K1760.100321
K1760.125251
K1760.125321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Permissible load
(kg)

19.23 €

1 4 Days 111802560

21.53 €

1 4 Days 1361003290

22.24 €

1 4 Days 1611252580

23.45 €

1 4 Days 16112532100

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing plain bearing

Tech Support