Fixed Castors (K1762) (K1762.100371)

Fixed Castors (K1762) K1762.100371

Product Details:

Manufacturer part number: K1762.100371

Brand: KIPP

Price: 35.65

Delivery time: 4 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Dia. D: 100 mm

Wheel Width B: 32 mm

D1: 9 mm

B1: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1762.100371

Part Number
K1762.100371
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

35.65 €

1 4 Days 125100329-608510080170

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing roller bearing

This page is Fixed Castors (K1762), part number K1762.100371.
You can find the detail information about specifications and dimensions on part number K1762.100371.

Variation of this product

Part Number
K1762.125371
K1762.160501
K1762.200501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

43.07 €

1 4 Days 150125379-608510080200

74.09 €

1 4 Days 19516050117580110140105350

92.12 €

1 4 Days 23520050117580110140105400

Tech Support