Fixed Castors (K1763) (K1763.100401)

Fixed Castors (K1763) K1763.100401

Product Details:

Manufacturer part number: K1763.100401

Brand: KIPP

Price: 65.09

Delivery time: 4 Days


Technical Data:

Mounting Height H: 140 mm

Wheel Dia. D: 100 mm

Wheel Width B: 40 mm

D1: 9 mm

B1: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1763.100401

Part Number
K1763.100401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

65.09 €

1 4 Days 14010040960-8510080180

Loading...

  1. 1

Basic information

Main material Steel Component material Rubber Wheel bearing ball bearing

This page is Fixed Castors (K1763), part number K1763.100401.
You can find the detail information about specifications and dimensions on part number K1763.100401.

Variation of this product

Part Number
K1763.125501
K1763.160501
K1763.200501
K1763.250601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

100.40 €

1 4 Days 17012550118075110140105280

138.87 €

1 4 Days 20216050118075110140105400

150.14 €

1 4 Days 24520050118075110140105500

229.37 €

1 4 Days 29525060118075110140105700

Tech Support