Fixed Castors (K1764) (K1764.100351)

Fixed Castors (K1764) K1764.100351

Product Details:

Manufacturer part number: K1764.100351

Brand: KIPP

Price: 28.96

Delivery time: 4 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Dia. D: 100 mm

Wheel Width B: 35 mm

D1: 9 mm

B1: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1764.100351

Part Number
K1764.100351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

28.96 €

1 4 Days 12510035960-8510080200

Loading...

  1. 1

Basic information

Main material Polyurethane Component material Steel Wheel bearing plain bearing

This page is Fixed Castors (K1764), part number K1764.100351.
You can find the detail information about specifications and dimensions on part number K1764.100351.

Variation of this product

Part Number
K1764.125351
K1764.150401
K1764.200501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

40.94 €

1 4 Days 15012540960-8510080200

55.23 €

1 4 Days 19015045118075110140105400

85.77 €

1 4 Days 23520050118075110140105400

Tech Support