Manufacturer part number: K1766.102000501
Brand: KIPP
Price: 173.89 €
Delivery time: 4 Days
Mounting Height H: 235 mm
Wheel Dia. D: 200 mm
Wheel Width B: 50 mm
D1: 11 mm
B1: 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1766.102000501
Part Number
|
---|
K1766.102000501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | L2 (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.89 € | 1 | 4 Days | 235 | 200 | 50 | 11 | 80 | 75 | 110 | 140 | 105 | - | 300 |
Loading...
Main material | Rubber | Component material | Steel | Wheel bearing | ball bearing |
---|
This page is Fixed Castors (K1766), part number K1766.102000501.
You can find the detail information about specifications and dimensions on part number K1766.102000501.
Configure
Basic Attributes
L2(mm)
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
Permissible load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1766.101000401 |
K1766.101250401 |
K1766.101500401 |
K1766.101600501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | L2 (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.57 € | 1 | 4 Days | 125 | 100 | 40 | 9 | 60 | 55 | 85 | 100 | 80 | 76 | 150 | ||
75.16 € | 1 | 4 Days | 150 | 125 | 40 | 9 | 60 | 55 | 85 | 100 | 80 | 76 | 150 | ||
132.96 € | 1 | 4 Days | 190 | 150 | 40 | 11 | 80 | 75 | 110 | 140 | 105 | - | 280 | ||
135.61 € | 1 | 4 Days | 195 | 160 | 50 | 11 | 80 | 75 | 110 | 140 | 105 | - | 300 |