Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1768.160501
Wheel Width B(mm) | 50 | Main material | Polyurethane | Component material | Steel |
---|---|---|---|---|---|
Wheel bearing | ball bearing | D1(mm) | 11 | B1(mm) | 80 |
B2(mm) | 75 | B3(mm) | 110 | L(mm) | 140 |
L1(mm) | 105 |
This page is Fixed Castors (K1768), part number K1768.160501.
You can find the detail information about specifications and dimensions on part number K1768.160501.
Part Number |
---|
K1768.125501 |
K1768.200501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|
164.28 € | 1 | 4 Days | 170 | 125 | 500 | ||
238.20 € | 1 | 4 Days | 245 | 200 | 900 |