Fixed Castors (K1769)

Fixed Castors (K1769)
· Wheels with precision ball bearing

· Steel housing

· Steel wheel rim

· Polyurethane tread, low rolling resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1769.160501
K1769.200501
K1769.250601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

255.84 €

1 4 Days 20516050118075110140105700

280.53 €

1 4 Days 245200501180751101401051000

434.02 €

1 4 Days 3052506014105-1401751401350

Loading...

  1. 1

Basic information

Main material Polyurethane Component material Steel Wheel bearing ball bearing

Tech Support