Fixed Castors (K1770)

Fixed Castors (K1770)
· Sprockets with plain bearing

· Steel plate housing

· Polyamide wheel, abrasion resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1770.075321
K1770.100371
K1770.125401
K1770.150501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

13.95 €

1 4 Days 987532960-8510080200

19.77 €

1 4 Days 12510037960-8510080200

23.84 €

1 4 Days 15012540960-8510080200

47.13 €

1 4 Days 19015050118075110140105400

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel Wheel bearing plain bearing

Tech Support