Manufacturer part number: K1773.210750321
Brand: KIPP
Price: 47.62 €
Delivery time: 4 Days
Mounting Height H: 100 mm
Wheel Dia. D: 75 mm
Wheel Width B: 32 mm
D1: 9 mm
B1: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1773.210750321
Part Number
|
---|
K1773.210750321 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | L2 (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.62 € | 1 | 4 Days | 100 | 75 | 32 | 9 | 60 | 55 | 85 | 100 | 80 | 76 | 150 |
Loading...
Main material | Polyamide | Steel code | 1.4301 | Component material | Stainless steel |
---|---|---|---|---|---|
Wheel bearing | plain bearing |
This page is Fixed Castors (K1773), part number K1773.210750321.
You can find the detail information about specifications and dimensions on part number K1773.210750321.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
L2(mm)
Permissible load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1773.211000371 |
K1773.211250401 |
K1773.211500501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | L2 (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.17 € | 1 | 4 Days | 125 | 100 | 37 | 9 | 60 | 55 | 85 | 100 | 80 | 76 | 150 | ||
79.28 € | 1 | 4 Days | 150 | 125 | 40 | 9 | 60 | 55 | 85 | 100 | 80 | 76 | 150 | ||
132.17 € | 1 | 4 Days | 190 | 150 | 50 | 11 | 80 | 75 | 110 | 140 | 105 | - | 300 |