Fixed Castors (K1788)

Fixed Castors (K1788)
· Simple and effortless handling

· High dynamic loading

· Low roll resistance

· Thin tread.

· No floor damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1788.1010004011
K1788.1010004013
K1788.1012504011
K1788.1012504013
K1788.101500501
K1788.101600501
K1788.102000501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
Permissible load
(kg)

124.87 €

1 4 Days 1301004096055851008076350

130.64 €

1 4 Days 13010040118075110140105-350

139.79 €

1 4 Days 1551254096055851008076350

147.05 €

1 4 Days 15512540118075110140105-350

198.00 €

1 4 Days 19715050118075110140105-500

224.49 €

1 4 Days 20216050118075110140105-550

271.79 €

1 4 Days 24520050118075110140105-600

Loading...

  1. 1

Basic information

Main material Polyurethane Component material Steel Wheel bearing ball bearing

Tech Support