Fixed Castors stainless steel for sterile areas (K1790)

Fixed Castors stainless steel for sterile areas (K1790)
· Suitable for sterile areas

· Optically detectable

· Noise dampening

· High operational comfort.

· Low roll and pivot resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1790.211000351
K1790.211250401
K1790.211600451
K1790.212000501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
Permissible load
(kg)

76.67 €

1 4 Days 1251003596055851008076200

109.39 €

1 4 Days 1501254096055851008076250

150.88 €

1 4 Days 19516045118075110140105-400

203.39 €

1 4 Days 23520050118075110140105-400

Loading...

  1. 1

Basic information

Main material Thermoplastic Steel code 1.4301 Component material Stainless steel
Wheel bearing plain bearing

Tech Support