Fixed Castors, electrically conductive (K1759) (Part Numbers - CAD Download)

Fixed Castors, electrically conductive (K1759)
· For protection from electrostatic charge

· Sprockets with plain bearing

· Steel plate housing

· Solid rubber tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1759.11050191
K1759.11075251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Permissible load
(kg)

10.42 €

1 4 Days 69501930

16.04 €

1 4 Days 98752550

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing
D1(mm) 11

Tech Support