Swivel Castors with stop fix for sterile areas (K1775) (K1775.111600452)

Swivel Castors with stop fix for sterile areas (K1775) K1775.111600452

Product Details:

Manufacturer part number: K1775.111600452

Brand: KIPP

Price: 139.29

Delivery time: 4 Days


Technical Data:

Mounting Height H: 195 mm

Wheel Dia. D: 160 mm

Wheel Width B: 45 mm

D1: 11 mm

A: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1775.111600452

Part Number
K1775.111600452
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

139.29 €

1 4 Days 1951604511608075110140105-140400

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing

This page is Swivel Castors with stop fix for sterile areas (K1775), part number K1775.111600452.
You can find the detail information about specifications and dimensions on part number K1775.111600452.

Variation of this product

Part Number
K1775.111000352
K1775.111250402
K1775.112000502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

82.46 €

1 4 Days 12510035936605585100807686200

101.72 €

1 4 Days 150125409406055851008076102.5250

185.36 €

1 4 Days 2352005011658075110140105-165400

Tech Support