Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1759.11050192 |
K1759.11075252 |
K1759.11100252 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | A (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
15.81 € | 1 | 4 Days | 69 | 50 | 19 | 25 | 50 | 30 | ||
21.54 € | 1 | 4 Days | 98 | 75 | 25 | 29 | 66.5 | 50 | ||
27.88 € | 1 | 4 Days | 121 | 100 | 25 | 33 | 83 | 60 |
Loading...
Main material | Thermoplastic | Component material | Steel | Wheel bearing | plain bearing |
---|---|---|---|---|---|
D1(mm) | 11 | D2(mm) | 43 |
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
A(mm)
R(mm)
Permissible load(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes